??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1080248 - SAC-5PH-ML-FL/2XFL F VP SH
Bill of material
PHOENIX CONTACT 1080248
Product number of the Manufacturer
1080248
Short Description
H distributor
Long Description
H distributor, 5-position, shielded, Plug straight M12, coding: L, on Socket straight M12, coding: L and Socket straight M12, coding: L, for direct current up to 16 A/63 V, Parallel distributor
Manufacturer Type Description
SAC-5PH-ML-FL/2XFL F VP SH
Preview
International product number
4055626802817
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
63 V
rated current
16 A
Application standards
IEC 61076-2-111
Combustibility class
V0
Min. operating temperature
-40 °C
Max. operating temperature
85 °C
certificate/approval
not available
net weight
0.131 kg
Degree of protection (IP), mounted
IP65
max. operating ambient temperature
85 °C
Material of the contact coat
Au
Degree of soiling
1
material of housing
PBT
Coding (head 1)
L-coded
screened
Yes
Material used for the thread ring
brass nickel-plated
Areas of application for signal and data transmission
Power supply
Sensor/actuator adapter design
H adapter
GTIN
4055626802817
Manufacturer product designation
H distributor
Manufacturer product description
H distributor, 5-position, shielded, Plug straight M12, coding: L, on Socket straight M12, coding: L and Socket straight M12, coding: L, for direct current up to 16 A/63 V, Parallel distributor
Product type
SAC-5PH-ML-FL/2XFL F VP SH
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models