??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1080246 - SAC-5PH-MK-FK/2XFK F VP SH
Lista materiale
PHOENIX CONTACT 1080246
Product number of the Manufacturer
1080246
Short Description
H distributor
Long Description
H distributor, 5-position, shielded, Plug straight M12, coding: K, on Socket straight M12, coding: K and Socket straight M12, coding: K, for alternating current up to 16 A/630 V, Parallel distributor
Manufacturer Type Description
SAC-5PH-MK-FK/2XFK F VP SH
Preview
International product number
4055626802596
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
82
rated voltage
630 V
rated current
16 A
Application standards
IEC 61076-2-111
Combustibility class
V0
Min. operating temperature
-40 °C
Max. operating temperature
85 °C
certificate/approval
EAC
net weight
0.125 kg
Degree of protection (IP), mounted
IP65
max. operating ambient temperature
85 °C
Material of the contact coat
Au
Degree of soiling
1
material of housing
PBT
Coding (head 1)
K-coded
screened
Yes
Material used for the thread ring
brass nickel-plated
Areas of application for signal and data transmission
Power supply
Sensor/actuator adapter design
H adapter
GTIN
4055626802596
Manufacturer product designation
H distributor
Manufacturer product description
H distributor, 5-position, shielded, Plug straight M12, coding: K, on Socket straight M12, coding: K and Socket straight M12, coding: K, for alternating current up to 16 A/630 V, Parallel distributor
Product type
SAC-5PH-MK-FK/2XFK F VP SH
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD