??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
108-2303-621
Bill of material
108-2303-621
Part Number
108-2303-621
Description
Banana Jack, Black, .166
Product Type
Insulated Round Body
Color
Black
Current Rating
15 A
Breakdown Voltage
7000 Vrms min.
Termination Type
Solder
Body Material
Brass
Plating
Silver
Contact Material
Brass
Previews
3D
2D
Download CAD models