??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
108_0902_001 - Cinch Connectivity Solutions
Bill of material
108-0902-001
Part Number
108-0902-001
Description
Banana Jack, Red
Termination Type
Solder
Current Rating
15 A
Breakdown Voltage
7000 Vrms min.
Contact Material
Brass
Color
Red
Body Material
Brass
Product Type
Insulated Solder Terminal
Plating
Tin
Previews
3D
2D
Сваляне на CAD модели