??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
108_0740_001 - Cinch Connectivity Solutions
Bill of material
108-0740-001
Part Number
108-0740-001
Description
Banana Jack
Termination Type
Solder
Current Rating
15 A
Breakdown Voltage
N/A
Contact Material
N/A
Color
N/A
Body Material
Brass
Product Type
Uninsulated Standard
Plating
Nickel
プレビュー
3D
2D
ダウンロード(CADデータ)