??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1079902 - SAC-4P- 5,0-240/M12FS
Bill of material
PHOENIX CONTACT 1079902
Product number of the Manufacturer
1079902
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 4-position, PUR halogen-free, yellow, free cable end, on Socket straight M12, coding: A, cable length: 5 m
Manufacturer Type Description
SAC-4P- 5,0-240/M12FS
International product number
4055626802169
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
10
rated voltage
250 V
rated current
4 A
Application standards
not available
certificate/approval
cULus Listed, EAC-RoHS
Pole number
4
Degree of protection (IP), mounted
IP65
Without halogens
Yes
Coding (head 1)
not relevant
screened
No
Status display present
No
Material of the cable mantle
PUR
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
Yes
Design of the electrical connection (head 1)
not relevant
Use for product
Color of coat
yellow
min. permissible cable outside temperature, when moving
-25 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
80 °C
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
not relevant
Type of plug-in contact, head 1
Not relevant
Type of plug-in contact (head 2)
Female (socket)
Conductor cross-section, max.
0.340 mm^2
Radial networked
No
Coding
A-coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
5 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4055626802169
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 4-position, PUR halogen-free, yellow, free cable end, on Socket straight M12, coding: A, cable length: 5 m
Product type
SAC-4P- 5,0-240/M12FS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
250
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част