??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1079659 - PRC ED-T 1I5/2O5-4-HR-GN
Bill of material
PHOENIX CONTACT 1079659
Product number of the Manufacturer
1079659
Short Description
T distributor
Long Description
Power distributor, Range of articles: PRC 35, T distributor, design: T distributor, housing material: Polycarbonate fiber reinforced, color: black, max. conductor cross section: 4 mm², rated voltage: 400 V, rated current: 32 A, Connection method: pre-assembled, Type of contact: Input: pin / outputs: socket. Alternatively, this item can be wired. For your specific requirements, please contact your local PHOENIX CONTACT subsidiary.
Manufacturer Type Description
PRC ED-T 1I5/2O5-4-HR-GN
Preview
International product number
4055626801025
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
Combustibility class
V0
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
Degree of protection (IP), mounted
IP66/67/69
max. operating ambient temperature
70 °C
Material of the contact coat
Silver
Degree of soiling
2
PE connection present
No
Insertion cycles, min.
2000
material of housing
Polycarbonate fiber reinforced
screen connection present
No
With thread
Yes
Connection on the inside
pre-assembled
Inside connection
pre-assembled
GTIN
4055626801025
Manufacturer product designation
T distributor
Manufacturer product description
Power distributor, Range of articles: PRC 35, T distributor, design: T distributor, housing material: Polycarbonate fiber reinforced, color: black, max. conductor cross section: 4 mm², rated voltage: 400 V, rated current: 32 A, Connection method: pre-assembled, Type of contact: Input: pin / outputs: socket. Alternatively, this item can be wired. For your specific requirements, please contact your local PHOENIX CONTACT subsidiary.
Manufacturer product family
PRC 35
Product type
PRC ED-T 1I5/2O5-4-HR-GN
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models