??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1079531 - PV-AS-MC4/6-150-MN-SET1
Bill of material
PHOENIX CONTACT 1079531
Product number of the Manufacturer
1079531
Short Description
Photovoltaic adapter set
Long Description
Adapter, Range of articles: Sunclix, Photovoltaic adapter set, type: Adapter, housing material: PPE, color: black, rated current: 35 A, cable length: 150. Connect these connectors only to other connectors of the same type made by the same manufacturer. When making the connections, always observe the specifications regarding nominal voltage and nominal current. The smallest common value is permissible.
Manufacturer Type Description
PV-AS-MC4/6-150-MN-SET1
Preview
International product number
4055626800103
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP67
Application standards
not available
certificate/approval
EAC
Degree of protection (IP), mounted
IP67
Without halogens
No
Material of the contact coat
Ag
screened
No
Status display present
No
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
No
Use for product
Color of coat
Black
suitable for cable guide chain
No
Radial networked
No
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
0.150 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4055626800103
Manufacturer product designation
Photovoltaic adapter set
Manufacturer product description
Adapter, Range of articles: Sunclix, Photovoltaic adapter set, type: Adapter, housing material: PPE, color: black, rated current: 35 A, cable length: 150. Connect these connectors only to other connectors of the same type made by the same manufacturer. When making the connections, always observe the specifications regarding nominal voltage and nominal current. The smallest common value is permissible.
Manufacturer product family
Sunclix
Product type
PV-AS-MC4/6-150-MN-SET1
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
85446010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models