??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1079168 - UT 4-TWIN WH
Bill of material
PHOENIX CONTACT 1079168
Product number of the Manufacturer
1079168
Short Description
Feed-through terminal block
Long Description
Feed-through terminal block, nom. voltage: 500 V, nominal current: 32 A, number of connections: 3, connection method: Screw connection, 1 level, Rated cross section: 4 mm², cross section: 0.14 mm² - 6 mm², mounting type: NS 35/7,5, NS 35/15, color: white
Manufacturer Type Description
UT 4-TWIN WH
Preview
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
length
57.800 mm
International product number
4055626798103
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
14
rated voltage
500 V
Rated current [In] for the power loss specification
32 A
Min. line cross section, rigid
0.140 mm^2
rated current
32 A
Number of contact points per level
3
Number of levels
1
Combustibility class
V0
Levels internally bridged
Yes
Explosion tested design (EEx e)
Yes
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Screw connection
Connection type 2
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
Power loss per pole, current-dependent [PlIp]
1.020 W
Width of spacing
6.200 mm
height at lowest possible mounting
57.800 mm
color
White
Assembly type
Top-hat rail TH35
net weight
0.013619 kg
Max. line cross section, flexible
6 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
min. connectable conductor cross-section multiple wire
0.140 mm^2
Max. line cross section, rigid
6 mm^2
Min. line cross section, flexible
0.140 mm^2
max. connectable conductor cross-section multiple wire
1.500 mm^2
GTIN
4055626798103
Manufacturer product designation
Feed-through terminal block
Manufacturer product description
Feed-through terminal block, nom. voltage: 500 V, nominal current: 32 A, number of connections: 3, connection method: Screw connection, 1 level, Rated cross section: 4 mm², cross section: 0.14 mm² - 6 mm², mounting type: NS 35/7,5, NS 35/15, color: white
Product type
UT 4-TWIN WH
URI of the product
http://www.phoenixcontact.com/product/1079168
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models