??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1079012 - PTV 2,5-QUATTRO-PE
Bill of material
PHOENIX CONTACT 1079012
Product number of the Manufacturer
1079012
Short Description
Ground terminal
Long Description
Ground terminal, number of connections: 4, connection method: Push-in connection, Rated cross section: 2.5 mm², cross section: 0.14 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: green-yellow
Manufacturer Type Description
PTV 2,5-QUATTRO-PE
Preview
length
69.200 mm
International product number
4055626797519
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Min. line cross section, rigid
0.140 mm^2
Number of contact points per level
4
Number of levels
1
Combustibility class
V0
Levels internally bridged
No
Explosion tested design (EEx e)
Yes
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Push-in connection
Connection type 2
Push-in connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
Power loss per pole, current-dependent [PlIp]
0.770 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
5.200 mm
height at lowest possible mounting
69.200 mm
color
green-yellow
Assembly type
Top-hat rail TH35
net weight
0.011063 kg
Max. line cross section, flexible
4 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
Max. line cross section, rigid
4 mm^2
Min. line cross section, flexible
0.140 mm^2
GTIN
4055626797519
Manufacturer product designation
Ground terminal
Manufacturer product description
Ground terminal, number of connections: 4, connection method: Push-in connection, Rated cross section: 2.5 mm², cross section: 0.14 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: green-yellow
Product type
PTV 2,5-QUATTRO-PE
URI of the product
http://www.phoenixcontact.com/product/1079012
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models