??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1078273 - SAC-4P-M12MRS/15,0-PUR PE SH
Bill of material
PHOENIX CONTACT 1078273
Product number of the Manufacturer
1078273
Short Description
Power cable
Long Description
Power cable, 4-position, PUR halogen-free, orange RAL 2003, shielded (Advanced Shielding Technology), Plug angled M12, coding: S, on free cable end, cable length: 15 m, for AC current up to 12 A/690 V
Manufacturer Type Description
SAC-4P-M12MRS/15,0-PUR PE SH
Preview
International product number
4055626811994
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP65
rated voltage
690 V
rated current
12 A
Application standards
IEC 61076-2-111
certificate/approval
EAC, EAC-RoHS
Pole number
4
Degree of protection (IP), mounted
IP65
Without halogens
Yes
Material of the contact coat
Ni/Au
Coding (head 1)
S-Coded
screened
Yes
Status display present
No
Areas of application for signal and data transmission
Power supply
Material of the cable mantle
PUR
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
Yes
Design of the electrical connection (head 1)
M12
Use for product
Color of coat
orange RAL 2003
min. permissible cable outside temperature, when moving
-30 °C
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
not relevant
Knurl material
zinc die-cast
Design of the electrical connection (head 2)
not relevant
Arrangement of the cable lead-in, head 1
angled
Type of plug-in contact, head 1
Male (plug)
Conductor cross-section, max.
1.500 mm^2
Radial networked
No
Coding
S power
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
15 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4055626811994
Manufacturer product designation
Power cable
Manufacturer product description
Power cable, 4-position, PUR halogen-free, orange RAL 2003, shielded (Advanced Shielding Technology), Plug angled M12, coding: S, on free cable end, cable length: 15 m, for AC current up to 12 A/690 V
Product type
SAC-4P-M12MRS/15,0-PUR PE SH
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part