??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1077090 - PT 16 N-FE
Lista materiale
PHOENIX CONTACT 1077090
Product number of the Manufacturer
1077090
Description short
Morsetto passante
Description long
Morsetto passante, tensione nominale: 1000 V, corrente nominale: 76 A, numero di connessioni: 2, tipo di connessione: Connessione Push-in, Sezione di dimensionamento: 16 mm², sezione: 0,5 mm² - 25 mm², tipo di montaggio: NS 35/7,5, NS 35/15, colore: nero/giallo
Manufacturer Type Description
PT 16 N-FE
Preview
Rated current [In] for the power loss specification
76 A
Min. line cross section, rigid
0.500 mm^2
rated current
76 A
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Levels internally bridged
No
Explosion tested design (EEx e)
Yes
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Push-in connection
Connection type 2
Push-in connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm^2
Power loss per pole, current-dependent [PlIp]
2.430 W
Width of spacing
12.200 mm
height at lowest possible mounting
52.600 mm
color
black/yellow
length
75.400 mm
Assembly type
Top-hat rail TH35
net weight
0.031 kg
Max. line cross section, flexible
25 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
16 mm^2
Max. line cross section, rigid
25 mm^2
Min. line cross section, flexible
0.500 mm^2
GTIN
4055626789101
Manufacturer product designation
Morsetto passante
Manufacturer product description
Feed-through terminal block, nominal current: 76 A, connection method: Push-in connection, cross section: 0.5 mm² - 25 mm², mounting type: NS 35/7,5, NS 35/15, color: black/yellow
Product type
PT 16 N-FE
GLN of manufacturer
4063151
GTIN-Code
4055626789101
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Standard delivery time
13
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD