您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1077088
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Feed-through terminal block
Powered by
CAD模型選擇
{phoenix_contact/27/14/11/20/1077088.prj},{NB=1077088},{MANUID=1077088},{BAH005=1000},{AAS574=57},{BAC740=0.500},{AAF726=57},{AAP403=2},{AAP530=1},{AAB937=0.500},{AAS575=1.820},{AAC820=-60},{AAC821=105},{BAC137=10.200},{BAC476=49.500},{BAA018=67.700},{AAF040=0.028},{BAC676=16},{AAB787=10},{BAC677=16},{BAC739=0.500},{AAO663=4055626788937},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50},{QUANTITYINT=50},{CTN=85369010},{AAO676=1077088},{DESCSHORT=Feed-through terminal block}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1077088 - PT 10-FE
Bill of material
PHOENIX CONTACT 1077088
Product number of the Manufacturer
1077088
Short Description
Feed-through terminal block
Long Description
Feed-through terminal block, nom. voltage: 1000 V, nominal current: 57 A, number of connections: 2, connection method: Push-in connection, Rated cross section: 10 mm², cross section: 0.5 mm² - 16 mm², mounting type: NS 35/7,5, NS 35/15, color: black/yellow
Manufacturer Type Description
PT 10-FE
Preview
rated voltage
1000
V
Rated current [In] for the power loss specification
57
A
Min. line cross section, rigid
0.500
mm^2
rated current
57
A
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Levels internally bridged
Yes
Explosion tested design (EEx e)
Yes
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Push-in connection
Connection type 2
Push-in connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500
mm^2
Power loss per pole, current-dependent [PlIp]
1.820
W
Min. operating temperature
-60
°C
Max. operating temperature
105
°C
Width of spacing
10.200
mm
height at lowest possible mounting
49.500
mm
color
black/yellow
length
67.700
mm
Assembly type
Top-hat rail TH35
net weight
0.028
kg
Max. line cross section, flexible
16
mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
10
mm^2
Max. line cross section, rigid
16
mm^2
Min. line cross section, flexible
0.500
mm^2
GTIN
4055626788937
Manufacturer product designation
Feed-through terminal block
Manufacturer product description
Feed-through terminal block, nom. voltage: 1000 V, nominal current: 57 A, connection method: Push-in connection, Rated cross section: 10 mm², cross section: 0.5 mm² - 16 mm², mounting type: NS 35/7,5, NS 35/15, color: black/yellow
Product type
PT 10-FE
GLN of manufacturer
4063151
International product number
4055626788937
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型