??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1076790000 - KSP EL90
Bill of material
Weidmueller 1076790000
Preview
Product number of the Manufacturer
1076790000
Manufacturer Type Description
KSP EL90
Short Description
Protective cap (cable gland) 90.00 mm, PVC
Long Description
The shroud protects the cable glands against external environmental influences.
GTIN
4032248838608
Manufacturer Name
Weidmueller Group
minimum ambient temperature (during operation)
-25 °C
maximum ambient temperature (during operation)
70 °C
material
PVC
Color
black
Material
Plastic
Mass
0.123 kg
customs tariff number (TARIC)
39269097
Country of customs tariff number
Germany
URL
URL
Previews
3D
2D
Download CAD models