??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1076215 - QPD W3PE2,5 M25 0,25 BK B-S
Bill of material
PHOENIX CONTACT 1076215
Product number of the Manufacturer
1076215
Short Description
Panel feed-through
Long Description
Panel feed-through, QUICKON connection, number of positions: 3+PE, 1 mm² ... 2.5 mm², 690 V, 20 A, black, without QUICKON nut, assembly thread: M25, IDC connection (welded-on), 2.5 mm², with ferrules at the end, cable length: 0.25 m, pin assignment: 1 = BN, 2 = BU, PE = GNYE, 3 = N.C.
Manufacturer Type Description
QPD W3PE2,5 M25 0,25 BK B-S
International product number
4055626785738
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
degree of protection
IP66
width
30 mm
height
30 mm
rated voltage
690 V
rated current
20 A
Application standards
not available
certificate/approval
cULus Listed, EAC
length
47.700 mm
net weight
0.050 kg
Pole number
4
Type of interlock
Screw
color of housing
Black
Material of the contact
Cu
Without halogens
Yes
Degree of soiling
3
Rated surge voltage
6 kV
Design
connector
material of housing
PA
connection type of process connection
IDC connection
Volume resistance
0.003 0173-1#05-AAA559#002
interlockable
No
mechanical coding present
No
color coding/contact insert
Black
angle of plug
straight
built-in version
Front mounting
color of the separate adapter piece
not relevant
connection cross section (fine-strand)
2.500 mm^2
connection cross section (solid-core)
2.500 mm^2
number of connections per pole
1
surface finish contacts
Silver-plated
thread connection size
M25
pole codification
1, 2, 3, PE
max. resistance to a continuous temperature
100 °C
GTIN
4055626785738
Manufacturer product designation
Panel feed-through
Manufacturer product description
Panel feed-through, QUICKON connection, number of positions: 3+PE, 1 mm² ... 2.5 mm², 690 V, 20 A, black, without QUICKON nut, assembly thread: M25, IDC connection (welded-on), 2.5 mm², with ferrules at the end, cable length: 0.25 m, pin assignment: 1 = BN, 2 = BU, PE = GNYE, 3 = N.C.
Product type
QPD W3PE2,5 M25 0,25 BK B-S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
250
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part