??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
Weidmüller
Descrizione
1076200000 - KDSU M63 BN O SC 1 G63S
Lista materiale
Weidmueller 1076200000
Preview
Manufacturer Product ID
1076200000
Manufacturer Type Description
KDSU M63 BN O SC 1 G63S
Description short
Pressacavo Ex (metallo) diritto, M 63, 19 mm, Armatura a filo singolo, Armatura con pellicola metallica, Armatura intrecciata, 0.1 - 2.5 mm, OD min. 47.5 - OD max. 54.8 mm, ID min. 39.20 - ID max. 50.10 mm, IP66, IP68 - 2,5 bar, Ottone
Description long
Pressacavo adatto all'uso in zone a rischio di esplosione (Ex e ed Ex d). Il pressacavo può essere utilizzato con cavi armati e non armati.
GTIN-Code
4032248836161
Manufacturer / brand name
Weidmueller Group
Degree of protection (IP), mounted
IP66
max. sealing range
54.800 mm
min. sealing range
47.500 mm
Bend protection present
No
Counter nut present
No
Design
straight
minimum ambient temperature (during operation)
-35 °C
maximum ambient temperature (during operation)
90 °C
thread length connection thread
19 mm
material of the sealing insert
Chloroprene
for armored cables
Yes
max. sealing value inner jacket
50.100 mm
min. sealing value inner mat
39.200 mm
max. thickness of the reinforcement
2.500 mm
min. thickness of the reinforcement
0.100 mm
type of seal Ex
Other
material
Brass
Without halogens
No
Explosion protection categories for gases
Mass
2.345 kg
customs tariff number (TARIC)
74198090
URL
URL
Anteprime
3D
2D
Download modelli CAD