??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1075070000 - KDSW M20 BN O NI 1 G20
Bill of material
Weidmueller 1075070000
Preview
Product number of the Manufacturer
1075070000
Manufacturer Type Description
KDSW M20 BN O NI 1 G20
Short Description
Ex cable gland (metal) straight, M 20, 16 mm, Single-wire armouring, 0.9 - 1.25 mm, OD min. 12 - OD max. 17.6 mm, ID min. 6.70 - ID max. 14.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
Long Description
Cable gland for use in explosive risk zones (Ex e and Ex d). The cable gland can be used with armoured or unarmoured cables.
GTIN
4032248839469
Manufacturer Name
Weidmueller Group
Degree of protection (IP), mounted
IP54
max. sealing range
17.600 mm
min. sealing range
12 mm
Bend protection present
No
Counter nut present
No
Design
straight
minimum ambient temperature (during operation)
-35 °C
maximum ambient temperature (during operation)
90 °C
thread length connection thread
16 mm
material of the sealing insert
Chloroprene
for armored cables
Yes
max. sealing value inner jacket
14 mm
min. sealing value inner mat
6.700 mm
max. thickness of the reinforcement
1.250 mm
min. thickness of the reinforcement
0.900 mm
type of seal Ex
Other
material
brass nickel-plated
Color
gray
Without halogens
No
Explosion protection categories for gases
Mass
0.186 kg
customs tariff number (TARIC)
74198090
URL
URL
Previews
3D
2D
Download CAD models