??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1074980 - SOL-ES-TRA-750
Bill of material
PHOENIX CONTACT 1074980
Product number of the Manufacturer
1074980
Short Description
Holder
Long Description
Traverse with Lambrecht Meteo GmbH mast holder, length: 750 mm, comprising anodized aluminum and stainless steel components. Suitable for accommodating weather sensors from the SOL-ES series.
Manufacturer Type Description
SOL-ES-TRA-750
Preview
International product number
4055626777825
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
GTIN
4055626777825
Manufacturer product designation
Holder
Manufacturer product description
Traverse with Lambrecht Meteo GmbH mast holder, length: 750 mm, comprising anodized aluminum and stainless steel components. Suitable for accommodating weather sensors from the SOL-ES series.
Product type
SOL-ES-TRA-750
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
76109090
Country of origin
DE
Deeplink
Deeplink
下载CAD模型
没有针对该零部件的生成操作