??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1074790000 - KDSW M75 BN O SC 2 G75S
Bill of material
Weidmueller 1074790000
Preview
Product number of the Manufacturer
1074790000
Manufacturer Type Description
KDSW M75 BN O SC 2 G75S
Short Description
Ex cable gland (metal) straight, M 75, 19 mm, Single-wire armouring, 2.5 - OD min. 64.8 - OD max. 72.2 mm, ID min. 54.50 - ID max. 62.00 mm, IP66, IP68 - 2.5 bar, Brass
Long Description
Cable gland for use in explosive risk zones (Ex e and Ex d). The cable gland can be used with armoured or unarmoured cables.
GTIN
4032248839414
Manufacturer Name
Weidmueller Group
Degree of protection (IP), mounted
IP54
max. sealing range
72.200 mm
min. sealing range
64.800 mm
Bend protection present
No
Counter nut present
No
Design
straight
minimum ambient temperature (during operation)
-35 °C
maximum ambient temperature (during operation)
90 °C
thread length connection thread
19 mm
material of the sealing insert
Chloroprene
for armored cables
Yes
max. sealing value inner jacket
62 mm
min. sealing value inner mat
54.500 mm
min. thickness of the reinforcement
2.500 mm
type of seal Ex
Other
material
Brass
Without halogens
No
Explosion protection categories for gases
Mass
1.745 kg
customs tariff number (TARIC)
74198090
URL
URL
Previews
3D
2D
Download CAD models