??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1073942 - NBC-M12MS/ 2,0-94B/M12FS
Bill of material
PHOENIX CONTACT 1073942
Product number of the Manufacturer
1073942
Short Description
Bus system cable
Long Description
Bus system cable, 8-position, Plug straight M12, coding: A, on Socket straight M12, coding: A, cable length: 2 m
Manufacturer Type Description
NBC-M12MS/ 2,0-94B/M12FS
Preview
International product number
4055626770345
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
diameter
6.400 mm
Application standards
not available
certificate/approval
EAC-RoHS, UL Listed
Pole number
8
Without halogens
No
Coding (head 1)
A-coded
screened
Yes
Material of the cable mantle
PUR
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
nominal voltage
30 V
Rated value of current
2 A
Color of coat
water blue RAL 5021
min. permissible cable outside temperature, when moving
-20 °C
Number of wires
8
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Female (socket)
Conductor cross-section, max.
0.140 mm^2
Conductor cross section (AWG), max.
26
Coding
A - standard
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
2 m
Thickness of insulation
1.050 mm
GTIN
4055626770345
Manufacturer product designation
Bus system cable
Manufacturer product description
Bus system cable, 8-position, Plug straight M12, coding: A, on Socket straight M12, coding: A, cable length: 2 m
Product type
NBC-M12MS/ 2,0-94B/M12FS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444210
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part