??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1073849 - NBC-M12MSD/1,5-93E SEP
Bill of material
PHOENIX CONTACT 1073849
Product number of the Manufacturer
1073849
Short Description
Bus system cable
Long Description
Bus system cable, Ethernet CAT5 (100 Mbps), 4-position halogen-free, shielded, Plug straight M12 / IP67, coding: D, on free cable end, cable length: 1.5 m
Manufacturer Type Description
NBC-M12MSD/1,5-93E SEP
Preview
International product number
4055626770802
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
diameter
6.400 mm
Application standards
not available
certificate/approval
EAC-RoHS
Pole number
4
Without halogens
No
Coding (head 1)
D-coded
screened
Yes
Areas of application for signal and data transmission
Standard
Material of the cable mantle
PUR
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
nominal voltage
48 V
Rated value of current
4 A
Color of coat
water blue RAL 5021
min. permissible cable outside temperature, when moving
-5 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
80 °C
Number of wires
4
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
not relevant
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Conductor cross-section, max.
0.140 mm^2
Conductor cross section (AWG), max.
26
Coding
D - data
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
1.500 m
Category (capacity)
Ethernet
Thickness of insulation
1.200 mm
GTIN
4055626770802
Manufacturer product designation
Bus system cable
Manufacturer product description
Bus system cable, Ethernet CAT5 (100 Mbps), 4-position halogen-free, shielded, Plug straight M12 / IP67, coding: D, on free cable end, cable length: 1.5 m
Product type
NBC-M12MSD/1,5-93E SEP
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part