??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1073566 - SAC-5P-M12MS/1,5-923 CAN
Bill of material
PHOENIX CONTACT 1073566
Product number of the Manufacturer
1073566
Short Description
Bus system cable
Long Description
Bus system cable, CANopen®, 5-position, PUR halogen-free, silver-gray RAL 7001, shielded, Plug straight M12, coding: A, on free cable end, cable length: 1.5 m, Connector unshielded
Manufacturer Type Description
SAC-5P-M12MS/1,5-923 CAN
International product number
4055626771335
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
diameter
6.700 mm
Application standards
not available
Min. operating temperature
-40 °C
Max. operating temperature
80 °C
certificate/approval
EAC-RoHS
Pole number
5
Degree of protection (IP), mounted
IP67
Without halogens
No
material
TPU, hardly inflammable, self-extinguishing
Material of the contact coat
Ni/Au
Coding (head 1)
A-coded
screened
No
Areas of application for signal and data transmission
Bus system
Material of the cable mantle
PUR
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
nominal voltage
48 V
Rated value of current
4 A
Color of coat
silver-gray RAL 7001
min. permissible cable outside temperature, when moving
-20 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
80 °C
Number of wires
5
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
not relevant
Design of the electrical connection (head 2)
not relevant
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Not relevant
Conductor cross-section, max.
0.250 mm^2
Conductor cross section (AWG), max.
24
Coding
not relevant
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
1.500 m
Category (capacity)
CANopen®
GTIN
4055626771335
Manufacturer product designation
Bus system cable
Manufacturer product description
Bus system cable, CANopen®, 5-position, PUR halogen-free, silver-gray RAL 7001, shielded, Plug straight M12, coding: A, on free cable end, cable length: 1.5 m, Connector unshielded
Product type
SAC-5P-M12MS/1,5-923 CAN
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat