??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1073355 - SAC-5P-M12FS/3,2-92X/M12FSSHOD
Bill of material
PHOENIX CONTACT 1073355
Product number of the Manufacturer
1073355
Short Description
Bus system cable
Long Description
Bus system cable, CANopen®, DeviceNet™, 5-position, FRNC halogen-free, black, shielded, Socket straight M12, coding: A, on Socket straight M12, coding: A, cable length: 3.2 m, for outdoor applications, with high-grade steel knurl
Manufacturer Type Description
SAC-5P-M12FS/3,2-92X/M12FSSHOD
International product number
4055626768083
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
14
diameter
6.900 mm
Application standards
IEC 61076-2-101
Min. operating temperature
-40 °C
Max. operating temperature
105 °C
certificate/approval
EAC-RoHS
Pole number
5
Degree of protection (IP), mounted
IP68
Without halogens
No
material
PP
Material of the contact coat
Ni/Au
Coding (head 1)
A-coded
screened
Yes
Areas of application for signal and data transmission
External areas
Material of the cable mantle
FRNC
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
nominal voltage
48 V
Rated value of current
4 A
Color of coat
Black
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
105 °C
Number of wires
5
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Female (socket)
Type of plug-in contact (head 2)
Female (socket)
Conductor cross-section, max.
0.250 mm^2
Conductor cross section (AWG), max.
24
Coding
A-coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
3.200 m
Category (capacity)
CANopen®
Thickness of insulation
1.150 mm
GTIN
4055626768083
Manufacturer product designation
Bus system cable
Manufacturer product description
Bus system cable, CANopen®, DeviceNet™, 5-position, FRNC halogen-free, black, shielded, Socket straight M12, coding: A, on Socket straight M12, coding: A, cable length: 3.2 m, for outdoor applications, with high-grade steel knurl
Product type
SAC-5P-M12FS/3,2-92X/M12FSSHOD
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част