??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1073290000 - WAD 12N WS
Bill of material
Weidmueller 1073290000
Preview
Product number of the Manufacturer
1073290000
Manufacturer Type Description
WAD 12N WS
Short Description
Terminal cover, PA 66, white, Height: 33.3 mm, Width: 12 mm, Depth: 7.5 mm
Long Description
Cover for terminals to protect against touch, dust and moisture.
GTIN
4008190852832
Manufacturer Name
Weidmueller Group
Type of accessory
Cover
Design
Cover
Mass
0.001 kg
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models