??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1072361 - D-ST 2,5-QUATTRO BU
Bill of material
PHOENIX CONTACT 1072361
Product number of the Manufacturer
1072361
Short Description
End cover
Long Description
End cover, length: 72.2 mm, width: 2.2 mm, height: 29.1 mm, color: blue
Manufacturer Type Description
D-ST 2,5-QUATTRO BU
Preview
International product number
4055626752594
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
15
Combustibility class
V0
color
Blue
height
72.2 mm
net weight
0.003 kg
min. thickness
2.200 mm
designed as intermediate plate
No
type of end plate
Yes
Latchable present
No
GTIN
4055626752594
Manufacturer product designation
End cover
Manufacturer product description
End cover, length: 72.2 mm, width: 2.2 mm, height: 29.1 mm, color: blue
Product type
D-ST 2,5-QUATTRO BU
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Предварительные просмотры
3D
2D
Загрузка CAD-моделей