??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1072360 - D-PT 4-QUATTRO BU
Bill of material
PHOENIX CONTACT 1072360
Product number of the Manufacturer
1072360
Short Description
End cover
Long Description
End cover, length: 77 mm, width: 2.2 mm, height: 77 mm, color: blue
Manufacturer Type Description
D-PT 4-QUATTRO BU
Preview
Combustibility class
V0
color
Blue
height
76.9 mm
net weight
0.003 kg
min. thickness
2.200 mm
designed as intermediate plate
No
type of end plate
Yes
Latchable present
No
GTIN
4055626764313
Manufacturer product designation
End cover
Manufacturer product description
End cover, length: 77 mm, width: 2.2 mm, height: 29 mm, color: blue
Product type
D-PT 4-QUATTRO BU
GLN of manufacturer
4063151
International product number
4055626764313
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
10
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели