??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1072358 - D-PT 6-TWIN BU
Bill of material
PHOENIX CONTACT 1072358
Product number of the Manufacturer
1072358
Short Description
End cover
Long Description
End cover, length: 74 mm, width: 2.2 mm, height: 74 mm, color: blue
Manufacturer Type Description
D-PT 6-TWIN BU
Preview
International product number
4055626763743
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
23
Combustibility class
V0
color
Blue
height
74.125 mm
net weight
0.00394 kg
min. thickness
2.200 mm
designed as intermediate plate
No
type of end plate
Yes
Latchable present
No
GTIN
4055626763743
Manufacturer product designation
End cover
Manufacturer product description
End cover, length: 74 mm, width: 2.2 mm, height: 74 mm, color: blue
Product type
D-PT 6-TWIN BU
URI of the product
http://www.phoenixcontact.com/product/1072358
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models