??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
1071900000 - EW 15/2
Bill of material
Weidmueller 1071900000
Preview
Product number of the Manufacturer
1071900000
Manufacturer Type Description
EW 15/2
Short Description
End bracket, Plastic, dark beige, Rail: TS 15, Direct mounting
Long Description
The end bracket ensures a permanently secure fit on the mounting rail and prevents slipping. The end bracket has marking options for group markers and the option of receiving test plugs.
GTIN
4008190462949
Manufacturer Name
Weidmueller Group
color
beige
material
Plastic
Type of locking
screwable
Combustibility class
V0
Assembly type
Top-hat rail TH15
Mass
0.005 kg
depth
25.1 mm
height
27.1 mm
width
8 mm
customs tariff number (TARIC)
85389099
URL
URL
プレビュー
3D
2D
ダウンロード(CADデータ)