??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1071717 - LP 2,5/ 6
Bill of material
PHOENIX CONTACT 1071717
Product number of the Manufacturer
1071717
Short Description
Plug
Long Description
Plug, nom. voltage: 800 V, nominal current: 24 A, number of positions: 6, connection method: Push-in connection, Rated cross section: 2.5 mm², cross section: 0.14 mm²- 4 mm², color: gray
Manufacturer Type Description
LP 2,5/ 6
International product number
4055626761299
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part