??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1071716 - LP 2,5/ 5
Bill of material
PHOENIX CONTACT 1071716
Product number of the Manufacturer
1071716
Short Description
Plug
Long Description
Plug, nom. voltage: 800 V, nominal current: 24 A, number of positions: 5, connection method: Push-in connection, Rated cross section: 2.5 mm², cross section: 0.14 mm²- 4 mm², color: gray
Manufacturer Type Description
LP 2,5/ 5
Preview
International product number
4055626761282
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
rated voltage
800 V
Min. line cross section, rigid
0.140 mm^2
rated current
24 A
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
color
Grey
net weight
0.017 kg
Max. line cross section, flexible
4 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
min. connectable conductor cross-section multiple wire
0.140 mm^2
Max. line cross section, rigid
4 mm^2
Min. line cross section, flexible
0.140 mm^2
max. connectable conductor cross-section multiple wire
4 mm^2
Pole number
5
Design of electrical connection
Push-in connection
Design
Pin insert
min. connectable conductor cross-section
0.140 mm^2
max. connectable conductor cross-section
4 mm^2
tackable possible
Yes
GTIN
4055626761282
Manufacturer product designation
Plug
Manufacturer product description
Plug, nom. voltage: 800 V, nominal current: 24 A, number of positions: 5, connection method: Push-in connection, Rated cross section: 2.5 mm², cross section: 0.14 mm²- 4 mm², color: gray
Product type
LP 2,5/ 5
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models