??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1071714 - LP 2,5/ 3
Bill of material
PHOENIX CONTACT 1071714
Product number of the Manufacturer
1071714
Short Description
Plug
Long Description
Plug, nom. voltage: 800 V, nominal current: 24 A, number of positions: 3, connection method: Push-in connection, Rated cross section: 2.5 mm², cross section: 0.14 mm²- 4 mm², color: gray
Manufacturer Type Description
LP 2,5/ 3
International product number
4055626761268
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania