??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1070391 - SAC-5P-M12MS/ 5,0-923/M12FS
Bill of material
PHOENIX CONTACT 1070391
Product number of the Manufacturer
1070391
Short Description
Bus system cable
Long Description
Bus system cable, CANopen®, DeviceNet™, 5-position, PUR halogen-free, silver-gray RAL 7001, shielded, Plug straight M12 SPEEDCON, coding: A - standard, on Socket straight M12 SPEEDCON, coding: A - standard, cable length: 5 m
Manufacturer Type Description
SAC-5P-M12MS/ 5,0-923/M12FS
Preview
International product number
4055626749532
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
diameter
6.700 mm
Application standards
not available
certificate/approval
EAC-RoHS
Pole number
5
Degree of protection (IP), mounted
IP65
Without halogens
No
material
TPU, hardly inflammable, self-extinguishing
Material of the contact coat
Ni/Au
Coding (head 1)
A-coded
screened
Yes
Material of the cable mantle
PUR
Cable length can be configured
No
nominal voltage
48 V
Rated value of current
4 A
Color of coat
silver-gray RAL 7001
min. permissible cable outside temperature, when moving
-20 °C
Number of wires
5
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
not relevant
Arrangement of the cable lead-in, head 1
not relevant
Conductor cross-section, max.
0.250 mm^2
Conductor cross section (AWG), max.
24
Coding
A - standard
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
5 m
Category (capacity)
CANopen®
GTIN
4055626749532
Manufacturer product designation
Bus system cable
Manufacturer product description
Bus system cable, CANopen®, DeviceNet™, 5-position, PUR halogen-free, silver-gray RAL 7001, shielded, Plug straight M12 SPEEDCON, coding: A - standard, on Socket straight M12 SPEEDCON, coding: A - standard, cable length: 5 m
Product type
SAC-5P-M12MS/ 5,0-923/M12FS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat