??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1070200 - PRC 3-HEAD-MS6-2
Bill of material
PHOENIX CONTACT 1070200
Product number of the Manufacturer
1070200
Short Description
Contact carrier
Long Description
Contact insert, Range of articles: PRC 35, Contact carrier, housing material: PPE, color: black, number of positions: 3, min. conductor cross section: 1.5 mm², max. conductor cross section: 6 mm², rated voltage: 690 V AC, rated current: 35 A, Connection method: Screw connection, Type of contact: Pin. Contact insert without connector housing. Please order the appropriate connector housings according to the accessories list.
Manufacturer Type Description
PRC 3-HEAD-MS6-2
Preview
International product number
4055626747880
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V0
Min. operating temperature
-40 °C
Max. operating temperature
105 °C
Pole number
3
Degree of protection (IP), mounted
IP66 / IP68 (2m / 24h) / IP69K
max. operating ambient temperature
105 °C
Material of the contact coat
silver-plated
Degree of soiling
2
PE connection present
No
Insertion cycles, min.
2000
material of housing
PPE
min. connectable conductor cross-section
1.500 mm^2
max. connectable conductor cross-section
6 mm^2
screen connection present
No
Number of control contacts
3
With thread
Yes
Connection on the inside
Screw connection
Inside connection
Screw connection
GTIN
4055626747880
Manufacturer product designation
Contact carrier
Manufacturer product description
Contact insert, Range of articles: PRC 35, Contact carrier, housing material: PPE, color: black, number of positions: 3, min. conductor cross section: 1.5 mm², max. conductor cross section: 6 mm², rated voltage: 690 V AC, rated current: 35 A, Connection method: Screw connection, Type of contact: Pin. Contact insert without connector housing. Please order the appropriate connector housings according to the accessories list.
Manufacturer product family
PRC 35
Product type
PRC 3-HEAD-MS6-2
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models