??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1069808 - CPSL
Bill of material
PHOENIX CONTACT 1069808
Product number of the Manufacturer
1069808
Short Description
Latching
Long Description
Latching, connection method: Crimp connection, color: orange
Manufacturer Type Description
CPSL
Preview
International product number
4055626746074
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
GTIN
4055626746074
Manufacturer product designation
Latching
Manufacturer product description
Latching, connection method: Crimp connection, color: orange
Product type
CPSL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39269097
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models