??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1069627 - SAC-4P-22-PUR/M12FR5P SH 1NC
Bill of material
PHOENIX CONTACT 1069627
Product number of the Manufacturer
1069627
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 5-position, PUR halogen-free, black-gray RAL 7021, shielded, free cable end, on Socket angled M12, coding: A, cable length: 22 m, Special wiring: Pin 1 blank crimp
Manufacturer Type Description
SAC-4P-22-PUR/M12FR5P SH 1NC
Preview
International product number
4055626745855
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
rated voltage
48 V
rated current
4 A
Application standards
IEC 61076-2-101
certificate/approval
EAC-RoHS
Pole number
5
Degree of protection (IP), mounted
IP65
Without halogens
Yes
Material of the contact coat
Ni/Au
Coding (head 1)
not relevant
screened
Yes
Status display present
No
Material of the cable mantle
PUR
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
Yes
Design of the electrical connection (head 1)
not relevant
Use for product
Color of coat
black-gray RAL 7021
min. permissible cable outside temperature, when moving
-25 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
80 °C
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
angled
Knurl material
zinc die-cast
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
not relevant
Type of plug-in contact, head 1
Not relevant
Type of plug-in contact (head 2)
Female (socket)
Conductor cross-section, max.
0.340 mm^2
Radial networked
No
Coding
A-coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
22 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4055626745855
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 5-position, PUR halogen-free, black-gray RAL 7021, shielded, free cable end, on Socket angled M12, coding: A, cable length: 22 m, Special wiring: Pin 1 blank crimp
Product type
SAC-4P-22-PUR/M12FR5P SH 1NC
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
100
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。