??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1069621 - APH-HV
Bill of material
PHOENIX CONTACT 1069621
Product number of the Manufacturer
1069621
Short Description
Cover profile carrier
Long Description
Cover profile carrier, material: PA, color: gray, End piece for attaching the AP-BTO 5,5/14 cover profile
Manufacturer Type Description
APH-HV
Preview
International product number
4055626745374
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
42
Combustibility class
V2
Width of spacing
4.500 mm
height at lowest possible mounting
89.900 mm
color
Grey
length
50 mm
Assembly type
Top-hat rail TH35
net weight
0.009 kg
GTIN
4055626745374
Manufacturer product designation
Cover profile carrier
Manufacturer product description
Cover profile carrier, material: PA, color: gray, End piece for attaching the AP-BTO 5,5/14 cover profile
Product type
APH-HV
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models