??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1069438 - SAC-5P- 3,5-923/M12FS CAN
Bill of material
PHOENIX CONTACT 1069438
Product number of the Manufacturer
1069438
Short Description
Bus system cable
Long Description
Bus system cable, CANopen®, 5-position, PUR halogen-free, silver-gray RAL 7001, shielded, free cable end, on Socket straight M12 SPEEDCON, coding: A, cable length: 3.5 m, Connector unshielded
Manufacturer Type Description
SAC-5P- 3,5-923/M12FS CAN
Preview
International product number
4055626745930
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
diameter
6.700 mm
Application standards
not available
Min. operating temperature
-25 °C
Max. operating temperature
90 °C
certificate/approval
EAC-RoHS
Pole number
5
Degree of protection (IP), mounted
IP67
Without halogens
No
material
TPU, hardly inflammable, self-extinguishing
Material of the contact coat
Ni/Au
screened
No
Areas of application for signal and data transmission
Bus system
Material of the cable mantle
PUR
Cable length can be configured
No
nominal voltage
48 V
Rated value of current
4 A
Color of coat
silver-gray RAL 7001
min. permissible cable outside temperature, when moving
-20 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
80 °C
Number of wires
5
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
not relevant
Type of plug-in contact (head 2)
Female (socket)
Conductor cross-section, max.
0.250 mm^2
Conductor cross section (AWG), max.
24
Coding
A-coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
3.500 m
Category (capacity)
CANopen®
GTIN
4055626745930
Manufacturer product designation
Bus system cable
Manufacturer product description
Bus system cable, CANopen®, 5-position, PUR halogen-free, silver-gray RAL 7001, shielded, free cable end, on Socket straight M12 SPEEDCON, coding: A, cable length: 3.5 m, Connector unshielded
Product type
SAC-5P- 3,5-923/M12FS CAN
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
下载CAD模型
没有针对该零部件的生成操作