??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1069330 - M23-12P2N8AA600S
Bill of material
PHOENIX CONTACT 1069330
Product number of the Manufacturer
1069330
Short Description
Device connector front mounting
Long Description
M23, Device connector front mounting, M23 PRO, angled rotatable, for standard and ONECLICK fast locking system, No. of pos.: 12, Direction of rotation: Counter direction, type of contact: Pin, Crimp connection, flange dimensions: 28 mm x 28 mm, coding:N
Manufacturer Type Description
M23-12P2N8AA600S
Preview
International product number
4055626762098
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
12
Combustibility class
V0
Min. operating temperature
-40 °C
Max. operating temperature
105 °C
Degree of protection (IP), mounted
IP68
max. operating ambient temperature
105 °C
PE connection present
No
screen connection present
No
With thread
Yes
GTIN
4055626762098
Manufacturer product designation
Device connector front mounting
Manufacturer product description
M23, Device connector front mounting, M23 PRO, angled rotatable, for standard and ONECLICK fast locking system, No. of pos.: 12, Direction of rotation: Counter direction, type of contact: Pin, Crimp connection, flange dimensions: 28 mm x 28 mm, coding:N
Product type
M23-12P2N8AA600S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.