??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1069146 - SACC-EC-FS-5CON-M16/0,20-0,34YE
Bill of material
PHOENIX CONTACT 1069146
Product number of the Manufacturer
1069146
Short Description
Device connector front mounting
Long Description
Device connector front mounting, 5-position, M16 x 1.5, Individual wires, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1238255
Manufacturer Type Description
SACC-EC-FS-5CON-M16/0,20-0,34YE
International product number
4055626937519
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
52
rated voltage
60 V
rated current
4 A
Application standards
according to IEC 61076-2-101
certificate/approval
EAC
net weight
0.027 kg
Type of interlock
Screw locking
max. operating ambient temperature
-85 °C
Degree of soiling
3
Number of power contacts
0
Overvoltage category
III
PE connection present
No
screen connection present
No
Number of control contacts
5
Number of data contacts
0
Coding (head 1)
A-coded
screened
No
Status display present
No
GTIN
4055626937519
Manufacturer product designation
Device connector front mounting
Manufacturer product description
Device connector front mounting, 5-position, M16 x 1.5, Individual wires, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1238255
Product type
SACC-EC-FS-5CON-M16/0,20-0,34YE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part