??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
KAISER
Description
1069-02 - One-gang junction box
Bill of material
1069-02
Order number
1069-02
EAN-Code
4013456120105
Designation
One-gang junction box
Level of Details
Length
110 mm
Width
71 mm
Depth
49 mm
Installation opening
60 mm
Conduit entries M20
6
Conduit entries M25
4
Combination conduit entries M20/25
2
Device screws
2
Data Sheet
HTML (Online)
Infotext
UP-PLUS, the new generation of flush-mounting installation with the innovative combination connection piece for quick and non-distorting combinations. With variable conduit entry for M20/M25 conduits and large installation space.· Variable combination connection piece for conduits up to M25· Flexible for screw and claw fixing of the accessories· More installation space· High torsional strength, guaranteed standard distance of 71 mm for combinations
预览
3D
尺寸标注
2D
下载CAD模型