??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1068404 - SAC-5P- 2,5-923/M12FS CAN
Bill of material
PHOENIX CONTACT 1068404
Product number of the Manufacturer
1068404
Short Description
Bus system cable
Long Description
Bus system cable, CANopen, 5-pos., PUR, halogen-free, RAL 7001 (gray), free cable end to straight socket, A-coded, cable length: 2 m
Manufacturer Type Description
SAC-5P- 2,5-923/M12FS CAN
International product number
4055626740478
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
diameter
6.700 mm
Application standards
not available
certificate/approval
EAC-RoHS
Pole number
5
Degree of protection (IP), mounted
IP67
Without halogens
No
material
TPU
Material of the contact coat
Ni/Au
Coding (head 1)
not relevant
screened
Yes
Material of the cable mantle
PUR
Cable length can be configured
No
Design of the electrical connection (head 1)
not relevant
nominal voltage
48 V
Rated value of current
4 A
Color of coat
silver-gray RAL 7001
min. permissible cable outside temperature, when moving
-20 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
80 °C
Number of wires
5
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
not relevant
Type of plug-in contact, head 1
Not relevant
Type of plug-in contact (head 2)
Female (socket)
Conductor cross-section, max.
0.250 mm^2
Conductor cross section (AWG), max.
24
Coding
A-coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
2.500 m
Category (capacity)
CANopen®
GTIN
4055626740478
Manufacturer product designation
Bus system cable
Manufacturer product description
Bus system cable, CANopen, 5-pos., PUR, halogen-free, RAL 7001 (gray), free cable end to straight socket, A-coded, cable length: 2 m
Product type
SAC-5P- 2,5-923/M12FS CAN
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part