??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1068030 - EO-CF/UT/LED/F/YE
Bill of material
PHOENIX CONTACT 1068030
Product number of the Manufacturer
1068030
Short Description
Socket
Long Description
Socket, Pin connector pattern type CF, LED display and fuse 5 x 20 mm, 6.3 A, yellow, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 6 A, -20 °C, 60 °C, VDE 0620-1
Manufacturer Type Description
EO-CF/UT/LED/F/YE
Preview
degree of protection
IP20
rated voltage
250 V
Rated current [In] for the power loss specification
6.300 A
rated current
6.300 A
net weight
0.083 kg
Flap cover present
No
Installation depth
60 mm
Width in units of measurement
2.500
child-protection present
No
control lamp present
Yes
Number of sockets
1
GTIN
4055626739571
Manufacturer product designation
Socket
Manufacturer product description
Socket, Pin connector pattern type CF, LED display and fuse 5 x 20 mm, 6.3 A, yellow, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 6 A, -20 °C, 60 °C, VDE 0620-1
Product type
EO-CF/UT/LED/F/YE
GLN of manufacturer
4063151
International product number
4055626739571
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели