??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1066561 - CP 4/4
Bill of material
PHOENIX CONTACT 1066561
Product number of the Manufacturer
1066561
Short Description
Connector housing
Long Description
Connector housing, nominal current: 10 A, pitch: 6.2 mm, length: 14.95 mm, width: 23.5 mm, height: 32.4 mm, number of positions: 4, color: gray
Manufacturer Type Description
CP 4/4
Preview
International product number
4055626733562
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
15
rated voltage
800 V
rated current
10 A
Width of spacing
6.200 mm
color
Grey
net weight
0.005 kg
Pole number
4
Design of electrical connection
crimp connection
tackable possible
No
GTIN
4055626733562
Manufacturer product designation
Connector housing
Manufacturer product description
Connector housing, nominal current: 10 A, pitch: 6.2 mm, length: 14.95 mm, width: 23.5 mm, height: 32.4 mm, number of positions: 4, color: gray
Product type
CP 4/4
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD