??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1066347 - MUTTB 2,5-DIO/U-O
Bill of material
PHOENIX CONTACT 1066347
Product number of the Manufacturer
1066347
Short Description
Component terminal block
Long Description
Component terminal block, The max. current is determined by the diode. Installed: Diode 1N 4007, reverse voltage: 1300 V, maximum continuous current: 0.5 A., with integrated diode, nom. voltage: 500 V, nominal current: 0.5 A, connection method: Screw connection, Rated cross section: 2.5 mm², cross section: 0.2 mm² - 4 mm², mounting: NS 15, NS 35/7,5, NS 35/15, color: gray
Manufacturer Type Description
MUTTB 2,5-DIO/U-O
Preview
International product number
4055626732374
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
rated voltage
500 V
Rated current [In] for the power loss specification
0.500 A
Min. line cross section, rigid
0.200 mm^2
rated current
0.500 A
Number of contact points per level
2
Number of levels
2
Combustibility class
V0
Levels internally bridged
No
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Screw connection
Connection type 2
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
Power loss per pole, current-dependent [PlIp]
0.770 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
5.200 mm
height at lowest possible mounting
63.500 mm
color
Grey
Assembly type
Top-hat rail TH15
net weight
0.022 kg
Max. line cross section, flexible
2.500 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
min. connectable conductor cross-section multiple wire
0.200 mm^2
Max. line cross section, rigid
4 mm^2
Min. line cross section, flexible
0.200 mm^2
max. connectable conductor cross-section multiple wire
1.500 mm^2
GTIN
4055626732374
Manufacturer product designation
Component terminal block
Manufacturer product description
Component terminal block, The max. current is determined by the diode. Installed: Diode 1N 4007, reverse voltage: 1300 V, maximum continuous current: 0.5 A., with integrated diode, nom. voltage: 500 V, nominal current: 0.5 A, connection method: Screw connection, Rated cross section: 2.5 mm², cross section: 0.2 mm² - 4 mm², mounting: NS 15, NS 35/7,5, NS 35/15, color: gray
Product type
MUTTB 2,5-DIO/U-O
URI of the product
http://www.phoenixcontact.com/product/1066347
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models