??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1065798 - PRC FC-45/90-HSG 8-21
Bill of material
PHOENIX CONTACT 1065798
Product number of the Manufacturer
1065798
Short Description
Connector housing
Long Description
Installation connector, Range of articles: PRC 35, Connector housing, housing material: PPE, color: black, rated voltage: 690 V AC, min. cable diameter: 8 mm, max. cable diameter: 21 mm. Connector housing without contact insert. Please order the appropriate contact inserts according to the accessories list
Manufacturer Type Description
PRC FC-45/90-HSG 8-21
Preview
International product number
4055626730400
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V0
Min. operating temperature
-40 °C
Max. operating temperature
105 °C
Degree of protection (IP), mounted
IP66 / IP68 (2m / 24h) / IP69K
max. operating ambient temperature
105 °C
PE connection present
No
material of housing
PPE
screen connection present
No
GTIN
4055626730400
Manufacturer product designation
Connector housing
Manufacturer product description
Installation connector, Range of articles: PRC 35, Connector housing, housing material: PPE, color: black, rated voltage: 690 V AC, min. cable diameter: 8 mm, max. cable diameter: 21 mm. Connector housing without contact insert. Please order the appropriate contact inserts according to the accessories list
Manufacturer product family
PRC 35
Product type
PRC FC-45/90-HSG 8-21
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models