??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1065742 - SAC-6P- 5,0-970/M12FS
Bill of material
PHOENIX CONTACT 1065742
Product number of the Manufacturer
1065742
Short Description
Bus system cable
Long Description
Bus system cable, VARAN, 6-position, SANTOPRENE halogen-free/TPE halogen-free, black RAL 9005, shielded, cable length: 5 m
Manufacturer Type Description
SAC-6P- 5,0-970/M12FS
Preview
International product number
4055626731209
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
19
diameter
7.800 mm
Application standards
not available
certificate/approval
EAC-RoHS
Pole number
6
Without halogens
No
screened
No
Material of the cable mantle
SANTOPRENE halogen-free
Cable length can be configured
No
Color of coat
black RAL 9005
Number of wires
6
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
not relevant
Arrangement of the cable lead-in, head 1
not relevant
Conductor cross-section, max.
0.250 mm^2
Conductor cross section (AWG), max.
24
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
5 m
Category (capacity)
VARAN
GTIN
4055626731209
Manufacturer product designation
Bus system cable
Manufacturer product description
Bus system cable, VARAN, 6-position, SANTOPRENE halogen-free/TPE halogen-free, black RAL 9005, shielded, cable length: 5 m
Product type
SAC-6P- 5,0-970/M12FS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part