??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1065586 - SAC-4P-M12MSS/10-PUR/FRS PE SH
Bill of material
PHOENIX CONTACT 1065586
Product number of the Manufacturer
1065586
Short Description
Power cable
Long Description
Power cable, 4-position, PUR halogen-free, orange RAL 2003, shielded (Advanced Shielding Technology), Plug straight M12, coding: S, on Socket angled M12, coding: S, cable length: 10 m, for AC current up to 12 A/690 V
Manufacturer Type Description
SAC-4P-M12MSS/10-PUR/FRS PE SH
International product number
4055626728421
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
rated voltage
690 V
rated current
12 A
Application standards
IEC 61076-2-111
certificate/approval
EAC, EAC-RoHS
Pole number
4
Degree of protection (IP), mounted
IP65
Without halogens
Yes
Material of the contact coat
Ni/Au
Coding (head 1)
S-Coded
screened
Yes
Status display present
No
Areas of application for signal and data transmission
Power supply
Material of the cable mantle
PUR
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
Yes
Design of the electrical connection (head 1)
M12
Use for product
Color of coat
orange RAL 2003
min. permissible cable outside temperature, when moving
-30 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
90 °C
max. permissible cable outside temperature, when moving
90 °C
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
angled
Knurl material
zinc die-cast
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Female (socket)
Conductor cross-section, max.
1.500 mm^2
Radial networked
No
Coding
S-Coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
10 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4055626728421
Manufacturer product designation
Power cable
Manufacturer product description
Power cable, 4-position, PUR halogen-free, orange RAL 2003, shielded (Advanced Shielding Technology), Plug straight M12, coding: S, on Socket angled M12, coding: S, cable length: 10 m, for AC current up to 12 A/690 V
Product type
SAC-4P-M12MSS/10-PUR/FRS PE SH
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part