??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1065383 - SAC-8P-20,0-PUR/FS SH NC
Bill of material
PHOENIX CONTACT 1065383
Product number of the Manufacturer
1065383
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 8-position, PUR halogen-free, black-gray RAL 7021, shielded, free cable end, on Socket straight M12, coding: A, cable length: 20 m
Manufacturer Type Description
SAC-8P-20,0-PUR/FS SH NC
Preview
International product number
4055626727899
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
29
degree of protection
IP65
rated voltage
30 V
rated current
2 A
Application standards
IEC 61076-2-101
certificate/approval
EAC-RoHS
Pole number
8
Degree of protection (IP), mounted
IP65
Without halogens
Yes
Material of the contact coat
Ni/Au
Coding (head 1)
A-coded
screened
Yes
Status display present
No
Areas of application for signal and data transmission
Standard
Material of the cable mantle
PUR
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
Yes
Design of the electrical connection (head 1)
not relevant
Use for product
Color of coat
black-gray RAL 7021
min. permissible cable outside temperature, when moving
-25 °C
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
straight
Knurl material
zinc die-cast
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
not relevant
Conductor cross-section, max.
0.250 mm^2
Radial networked
No
Coding
A - standard
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
20 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4055626727899
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 8-position, PUR halogen-free, black-gray RAL 7021, shielded, free cable end, on Socket straight M12, coding: A, cable length: 20 m
Product type
SAC-8P-20,0-PUR/FS SH NC
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part