??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1064989 - NBC-M12MSD/50,0-93E
Bill of material
PHOENIX CONTACT 1064989
Product number of the Manufacturer
1064989
Short Description
Network cable
Long Description
Network cable, Ethernet CAT5, 4-position, PUR, water blue RAL 5021, shielded, Plug straight M12 SPEEDCON / IP67, coding: D, on free cable end, cable length: 50 m
Manufacturer Type Description
NBC-M12MSD/50,0-93E
International product number
4055626725604
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
Application standards
not available
certificate/approval
EAC-RoHS, UL Recognized
Pole number
4
Without halogens
No
Coding (head 1)
D-coded
screened
No
Material of the cable mantle
PUR
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
Color of coat
water blue RAL 5021
Number of wires
4
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
not relevant
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Not relevant
Coding
not relevant
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
50 m
Category (capacity)
Ethernet
GTIN
4055626725604
Manufacturer product designation
Network cable
Manufacturer product description
Network cable, Ethernet CAT5, 4-position, PUR, water blue RAL 5021, shielded, Plug straight M12 SPEEDCON / IP67, coding: D, on free cable end, cable length: 50 m
Product type
NBC-M12MSD/50,0-93E
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
15
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok