??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1064894 - SAC-5P-M12MS/30,0-921/M12FS VA
Bill of material
PHOENIX CONTACT 1064894
Product number of the Manufacturer
1064894
Short Description
Bus system cable
Long Description
Bus system cable, CANopen®, 5-position, PUR halogen-free, black RAL 9005, cable length: 30 m
Manufacturer Type Description
SAC-5P-M12MS/30,0-921/M12FS VA
International product number
4055626725215
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
diameter
6.700 mm
Application standards
not available
certificate/approval
EAC-RoHS
Pole number
5
Without halogens
No
screened
No
Material of the cable mantle
PUR
Cable length can be configured
No
Color of coat
black RAL 9005
min. permissible cable outside temperature, when moving
-20 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
80 °C
Number of wires
5
suitable for cable guide chain
Yes
Conductor cross-section, max.
0.250 mm^2
Conductor cross section (AWG), max.
24
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
30 m
Category (capacity)
CANopen®
GTIN
4055626725215
Manufacturer product designation
Bus system cable
Manufacturer product description
Bus system cable, CANopen®, 5-position, PUR halogen-free, black RAL 9005, cable length: 30 m
Product type
SAC-5P-M12MS/30,0-921/M12FS VA
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
15
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part